SNIA053 june   2023 TMP61-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Heat Sink Temperature Sensor Monitoring
  5. 2Test Overview
    1. 2.1 Hardware
      1. 2.1.1 Keysight E3631A Power Supply
      2. 2.1.2 Sorensen DCS 40-25E Programmable DC Power Supply
      3. 2.1.3 B&K Precision 8500 DC Electronic Load
      4. 2.1.4 TDS3014B Tektronix Digital Oscilloscope
      5. 2.1.5 Fluke TiS60+ Thermal Imager
      6. 2.1.6 MSP430F5529LP LaunchPad
    2. 2.2 Isolated Gate Driver
    3. 2.3 IGBT Module
    4. 2.4 NTC Ring Lug
    5. 2.5 TMP6 Ring Lug
    6. 2.6 Schematic
  6. 3Test Implementation
    1. 3.1 Data Collected
    2. 3.2 Test Results
  7. 4Design Recommendations
    1. 4.1 Ring Lugs for the TMP6
    2. 4.2 Thermal Epoxy
  8. 5Summary
  9. 6References

B&K Precision 8500 DC Electronic Load

The B&K Precision™ 8500 DC Electronic Load can be used for testing and evaluating a variety of DC power sources. The electronic loads can operate in constant current (CC), constant voltage (CV), constant resistance (CR), or constant power (CP) mode while voltage and current or resistance and power values are measured and displayed in real time. The 8500 model provides an output power up to 300 W with an operating voltage of 0.1 V to 120 V and rated current of 30 A. The B&K Precision Electronic Load is configured as a 15-V and 20-A source for the IGBT module power supply.

GUID-3E772D07-1B04-4551-84DB-4FBE126B5E19-low.jpgFigure 2-4 B&K Precision 8500 DC Electronic Load