SNIA053 june 2023 TMP61-Q1
The Fluke® TiS60+ Thermal Imager is a thermal camera that can measure up to 400°C and capture temperature distances. The thermal imager allows for configurable emissivity settings and export control of images. The camera also uses IR fusion technology to combine visible light and infared images into an image, providing improved clarity. The Fluke TiS60+ Thermal Imager camera is used as a second reference to temperature measurements obtained throughout testing.