SNIK005
august 2023
TMP9R00-SP
1
Abstract
Trademarks
1
Introduction
2
SEE Mechanisms
2.1
Test Device and Test Board Information
3
Irradiation Facility and Setup
3.1
SEL Results
3.2
SET Results
3.2.1
Histogram of Temperature Events Exceeding ±1.5°C
3.3
Event Rate Calculations
4
Summary
3.2.1
Histogram of Temperature Events Exceeding ±1.5°C
Figure 3-2
Local Channel
Figure 3-4
Channel 2
Figure 3-6
Channel 4
Figure 3-8
Channel 6
Figure 3-10
Channel 8
Figure 3-12
Weibull Plot: V+ 2.0 V - Local Channel
Figure 3-14
Weibull Plot: V+ 2.0 V - Channel 1
Figure 3-16
Weibull Plot: V+ 2.0 V - Channel 2
Figure 3-18
Weibull Plot: V+ 2.0 V - Channel 3
Figure 3-20
Weibull Plot: V+ 2.0 V - Channel 4
Figure 3-22
Weibull Plot: V+ 2.0 V - Channel 5
Figure 3-24
Weibull Plot: V+ 2.0 V - Channel 6
Figure 3-26
Weibull Plot: V+ 2.0 V - Channel 7
Figure 3-28
Weibull Plot: V+ 2.0 V - Channel 8
Figure 3-3
Channel 1
Figure 3-5
Channel 3
Figure 3-7
Channel 5
Figure 3-9
Channel 7
Figure 3-11
Weibull Plot: V+ 1.7 V - Local Channel
Figure 3-13
Weibull Plot: V+ 1.7 V - Channel 1
Figure 3-15
Weibull Plot: V+ 1.7 V - Channel 2
Figure 3-17
Weibull Plot: V+ 1.7 V - Channel 3
Figure 3-19
Weibull Plot: V+ 1.7 V - Channel 4
Figure 3-21
Weibull Plot: V+ 1.7 V - Channel 5
Figure 3-23
Weibull Plot: V+ 1.7 V - Channel 6
Figure 3-25
Weibull Plot: V+ 1.7 V - Channel 7
Figure 3-27
Weibull Plot: V+ 1.7 V - Channel 8