SNIS200 October   2017 LMT85-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Tables
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Accuracy Characteristics
    6. 7.6 Electrical Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 LMT85-Q1 Transfer Function
    4. 8.4 Device Functional Modes
      1. 8.4.1 Mounting and Thermal Conductivity
      2. 8.4.2 Output and Noise Considerations
      3. 8.4.3 Capacitive Loads
      4. 8.4.4 Output Voltage Shift
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Connection to an ADC
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Conserving Power Dissipation With Shutdown
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Specifications

Absolute Maximum Ratings

See (1)(3)
MIN MAX UNIT
Supply voltage −0.3 6 V
Voltage at output pin −0.3 (VDD + 0.5) V
Output current –7 7 mA
Input current at any pin (2) –5 5 mA
Maximum junction temperature (TJMAX) 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability
When the input voltage (VI) at any pin exceeds power supplies (VI < GND or VI > V), the current at that pin should be limited to 5 mA.
Soldering process must comply with Reflow Temperature Profile specifications. Refer towww.ti.com/packaging .

ESD Ratings

VALUE UNIT
LMT85DCK-Q1 in SC70 package
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2500 V
Charged-device model (CDM), per AEC Q100-011 ±1000
AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

Recommended Operating Conditions

MIN MAX UNIT
Specified temperature TMIN ≤ TA ≤ TMAX °C
−50 ≤ TA ≤ 150 °C
Supply voltage (VDD) 1.8 5.5 V

Thermal Information(1)

THERMAL METRIC(2) LMT85-Q1 UNIT
DCK (SOT/SC70)
5 PINS
RθJA Junction-to-ambient thermal resistance (3)(4) 275 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 84 °C/W
RθJB Junction-to-board thermal resistance 56 °C/W
ψJT Junction-to-top characterization parameter 1.2 °C/W
ψJB Junction-to-board characterization parameter 55 °C/W
For information on self-heating and thermal response time, see section Mounting and Thermal Conductivity.
For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report.
The junction to ambient thermal resistance (RθJA) under natural convection is obtained in a simulation on a JEDEC-standard, High-K board as specified in JESD51-7, in an environment described in JESD51-2. Exposed pad packages assume that thermal vias are included in the PCB, per JESD 51-5.
Changes in output due to self-heating can be computed by multiplying the internal dissipation by the thermal resistance.

Accuracy Characteristics

These limits do not include DC load regulation. These stated accuracy limits are with reference to the values in Table 3.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
Temperature accuracy (3) TA = TJ= 20°C to 150°C; VDD = 1.8 V to 5.5 V –2.7 ±0.4 2.7 °C
TA = TJ= 0°C to 150°C; VDD = 1.9 V to 5.5 V –2.7 ±0.7 2.7 °C
TA = TJ= 0°C to 150°C; VDD = 2.6 V to 5.5 V ±0.3 °C
TA = TJ= –50°C to 0°C; VDD = 2.3 V to 5.5 V –2.7 ±0.7 2.7 °C
TA = TJ= –50°C to 0°C; VDD = 2.9 V to 5.5 V ±0.25 °C
Limits are specific to TI's AOQL (Average Outgoing Quality Level).
Typicals are at TJ = TA = 25°C and represent most likely parametric norm.
Accuracy is defined as the error between the measured and reference output voltages, tabulated in the Transfer Table at the specified conditions of supply gain setting, voltage, and temperature (expressed in °C). Accuracy limits include line regulation within the specified conditions. Accuracy limits do not include load regulation; they assume no DC load.

Electrical Characteristics

Unless otherwise noted, these specifications apply for VDD = +1.8V to +5.5V. MIN and MAX limits apply for TA = TJ = TMIN to TMAX, unless otherwise noted; typical values apply for TA = TJ = 25°C.
PARAMETER TEST CONDITIONS MIN (1) TYP (2) MAX (1) UNIT
Average sensor gain (output transfer function slope) –30°C and 90°C used to calculate average sensor gain –8.2 mV/°C
Load regulation (3) Source ≤ 50 μA, (VDD - VOUT) ≥ 200 mV –1 –0.22 mV
Sink ≤ 50 μA, VOUT ≥ 200 mV 0.26 1 mV
Line regulation (4) 200 μV/V
IS Supply current TA = TJ = 30°C to 150°C, (VDD - VOUT) ≥ 100 mV 5.4 8.1 μA
TA = TJ = -50°C to 150°C, (VDD - VOUT) ≥ 100 mV 5.4 9 μA
CL Output load capacitance 1100 pF
Power-on time (5) CL= 0 pF to 1100 pF 0.7 1.9 ms
Output drive TA = TJ = 25°C –50 +50 µA
Limits are specific to TI's AOQL (Average Outgoing Quality Level).
Typicals are at TJ = TA = 25°C and represent most likely parametric norm.
Source currents are flowing out of the LMT85-Q1. Sink currents are flowing into the LMT85-Q1.
Line regulation (DC) is calculated by subtracting the output voltage at the highest supply voltage from the output voltage at the lowest supply voltage. The typical DC line regulation specification does not include the output voltage shift discussed in Output Voltage Shift.
Specified by design and characterization.

Typical Characteristics

LMT85-Q1 temp_error_vs_temp_nis168.gif Figure 1. Temperature Error vs Temperature
LMT85-Q1 supply_current_vs_temp_nis168.gif Figure 3. Supply Current vs Temperature
LMT85-Q1 load_reg_sourcing_current_nis168.gif Figure 5. Load Regulation, Sourcing Current
LMT85-Q1 change_in_vout_vs_overhead_voltage_nis168.gif Figure 7. Change in Vout vs Overhead Voltage
LMT85-Q1 output_voltage_vs_supply_voltage_nis168.gif Figure 9. Output Voltage vs Supply Voltage
LMT85-Q1 C002_SNIS168.png Figure 2. Minimum Operating Temperature vs
Supply Voltage
LMT85-Q1 supply_current_vs_supply_voltage_nis168.gif Figure 4. Supply Current vs Supply Voltage
LMT85-Q1 load_reg_sinking_current_nis168.gif Figure 6. Load Regulation, Sinking Current
LMT85-Q1 supply_noise_gain_vs_freq_nis168.gif Figure 8. Supply-Noise Gain vs Frequency