SNIS201A October 2017 – June 2022 LMT86-Q1
PRODUCTION DATA
Because the power consumption of the LMT86-Q1 is less than 9 µA, it can simply be powered directly from any logic gate output and therefore not require a specific shutdown pin. The device can even be powered directly from a microcontroller GPIO. In this way, it can easily be turned off for cases such as battery-powered systems where power savings are critical.