SNIS201A October 2017 – June 2022 LMT86-Q1
PRODUCTION DATA
The LMT86-Q1 handles capacitive loading well. In an extremely noisy environment, or when driving a switched sampling input on an ADC, it may be necessary to add some filtering to minimize noise coupling. Without any precautions, Figure 8-1 shows how the LMT86-Q1 can drive a capacitive load less than or equal to 1100 pF. For capacitive loads greater than 1100 pF, Figure 8-2 shows how a series resistor may be required on the output.
CLOAD | MINIMUM RS |
---|---|
1.1 nF to 99 nF | 3 kΩ |
100 nF to 999 nF | 1.5 kΩ |
1 μF | 800 Ω |