SNIS232A October 2023 – June 2024 ISOTMP35
PRODUCTION DATA
The ISOTMP35 is a linear analog output temperature sensor with an output voltage proportional to temperature. The temperature sensor has an accuracy from 0°C to 70°C of ±1.2°C. The ISOTMP35 provides a positive slope output of 10mV/°C over the full –40°C to 150°C and a supply range from 2.3V to 5.5V. A class-AB output driver provides a maximum output of 500µA to drive capacitive loads up to 1000pF.