SNIS232A October 2023 – June 2024 ISOTMP35
PRODUCTION DATA
Depending on the input characteristics of the ADC, an external CFILTER can be required. The value of CFILTER depends on the size of the sampling capacitor (CSAMPLE) and the sampling frequency while observing a maximum CLOAD of 1000pF. The capacitor requirements can vary because the input stages of all ADCs are not identical.