SNIS234A October   2023  – June 2024 ISOTMP35-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Insulation Specification
    6. 5.6  Power Ratings
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics
    10. 5.10 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Features Description
      1. 6.3.1 Integrated Isolation Barrier and Thermal Response
      2. 6.3.2 Analog Output
        1. 6.3.2.1 Common Mode Transient Immunity (CMTI)
      3. 6.3.3 Thermal Response
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Output Voltage Linearity
      2. 7.1.2 Load Regulation
      3. 7.1.3 Start-Up Settling Time
      4. 7.1.4 Thermal Response
      5. 7.1.5 External Buffer
      6. 7.1.6 ADC Selection and Impact on Accuracy
      7. 7.1.7 Implementation Guidelines
      8. 7.1.8 PSRR
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Insulation Lifetime
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Design Requirements

To design with ISOTMP35-Q1, use the parameters listed in Table 7-4. Most CMOS-based ADCs have a sampled data comparator input structure. When the ADC charges the sampling capacitor, the capacitor requires instantaneous charge from the output of the analog temperature sensor, such as the ISOTMP35-Q1. Therefore, the output impedance of the temperature sensor can affect ADC performance. In most cases, adding an external capacitor mitigates design challenges. The ISOTMP35-Q1 is specified and characterized with a 1000pF maximum capacitive load (CLOAD). The CLOAD is a sum of the CFILTER, CMUX and CSAMPLE. TI recommends maximizing the CFILTER value while allowing for the maximum specified ADC input capacitance (CMUX + CSAMPLE) to limit the total CLOAD at 1000pF. In most cases, a 680pF CFILTER provides a reasonable allowance for ADC input capacitance to minimize ADC sampling error and reduce noise coupling. An optional series resistor (RFILTER) and CFILTER provides additional low-pass filtering to reject system level noise. TI recommends placing RFILTER and CFILTER as close to the ADC input as possible for optimal performance.

Table 7-4 Design Parameters
PARAMETERVALUE
Supply voltage, VDD2.3V to 5.5V
Decoupling capacitor between VDD and GND0.1µF