SNIU049 May 2021 TMP126 , TMP126-Q1 , TMP127-Q1
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | SENS060 | Any | ||
C1, C6 | 2 | 2.2uF | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402 | 0402 | GRM155R61C225KE11D | MuRata |
C2, C7 | 2 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 | 0603 | C1608X5R1A106M080AC | TDK |
C3, C4 | 2 | 10pF | CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 | 0402 | C0402C100K4GACTU | Kemet |
C5, C11, C12, C13, C15, C16, C17, C18, C19, C20, C21 | 11 | 0.1uF | CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402 | 0402 | LMK105BJ104KV-F | Taiyo Yuden |
C8, C9, C10 | 3 | 0.47uF | CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402 | 0402 | JMK105B7474KVHF | Taiyo Yuden |
C14 | 1 | 2200pF | CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402 | 0402 | CL05B222JB5NNNC | Samsung Electro-Mechanics |
D1 | 1 | 2.4V | Diode, Zener, 2.4 V, 300 mW, SOD-523 | SOD-523 | BZT52C2V4T-7 | Diodes Inc. |
D2 | 1 | 6.2V | Diode, Zener, 6.2 V, 300 mW, SOD-523 | SOD-523 | BZT52C6V2T-7 | Diodes Inc. |
D3 | 1 | Green | LED, Green, SMD | LED, GREEN, 0603 | SML-LX0603GW-TR | Lumex |
D4 | 1 | Super Red | LED, Super Red, SMD | LED_0603 | 150060SS75000 | Wurth Elektronik |
J1 | 1 | Connector, Plug, USB Type A, R/A, Top Mount SMT | USB Type A right angle | 48037-1000 | Molex | |
L1 | 1 | 220 ohm | Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402 | 0402 | BLM15AG221SN1D | MuRata |
R1, R2 | 2 | 22 | RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ220X | Panasonic |
R3 | 1 | 100.0k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ104X | Panasonic |
R4, R13 | 2 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ102X | Panasonic |
R5 | 1 | 1.00Meg | RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT1M00 | Stackpole Electronics Inc |
R6 | 1 | 1.50k | RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT1K50 | Stackpole Electronics Inc |
R7 | 1 | 47 | RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ470X | Panasonic |
R8 | 1 | 110 | RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF1100X | Panasonic |
R9, R10 | 2 | 10k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0710KL | Yageo |
R11, R12 | 2 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ103X | Panasonic |
R14 | 1 | 33.0k | RES, 33.0 k, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0733KL | Yageo America |
S1 | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | Switch, Single Top Slide, 2.5x8x2.5mm | CHS-01TB | Copal Electronics | |
SW1 | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | 3.9x2.9mm | PTS820 J20M SMTR LFS | C&K Components | |
U1, U4 | 2 | Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) | DCK0005A | TLV70033DCKR | Texas Instruments | |
U2 | 1 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6 | DRY0006A | TPD4E004DRYR | Texas Instruments | |
U3 | 1 | ±0.51 °C Accuracy, Digital Temperature Sensor with 175 °C Temperature support and 3-Wire SPI Compatible Interface | SOT23-6 | TMP126DBVR | Texas Instruments | |
U5 | 1 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) | RGC0064B | MSP430F5528IRGCR | Texas Instruments | |
U6 | 1 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs, DCK0006A, LARGE T&R | DCK0006A | SN74LVC1T45DCKR | Texas Instruments | |
U7, U8 | 1 | 2-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs, DCU0008A (VSSOP-8) | DCU0008A | SN74LVC2T45DCUR | Texas Instruments | |
Y1 | 1 | Crystal, 24 MHz, SMD | 2x1.6mm | XRCGB24M000F2P00R0 | MuRata | |
J2 | 1 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54 mm, 3x1, TH | GBC03SAAN | Sullins Connector Solutions |