SNIU050 October 2022 LM60
The LM60EVM power is supplied through the USB connector. The LDO (U1) converts the 5 V from the USB to 3.3 V used by the LM60 and the MSP430. The EVM may be directly inserted into a USB port on a PC or laptop, or may be connected to the latter using an appropriate USB cable. Section 2.7 shows the different temperature limits for the the controller and device sides of the EVM. These are set by the onboard MSP430F5528 and the LM60 ICs on the controller and breakout portions, respectively.
BOARD SECTION | CONDITIONS | TEMPERATURE RANGE |
---|---|---|
Controller Board | Recommended operating free-air temperature, TA | -40 °C to 125 °C |
Absolute maximum junction temperature, TJ | 95 °C | |
LM60 Breakout | Recommended operating free-air temperature, TA | LM60B: -25 °C to 125 °C LM60C: -40 °C to 125 °C |
Absolute maxmimum junction temperature, TJ | 125 °C |