SNIU051 March 2023
The TMP4718EVM power is supplied through the USB connector. The LDO converts the 5 V from the USB to 3.3 V used by the TMP4718 and the MSP430. The EVM may be directly inserted into a USB port on a PC or laptop, or may be connected to the latter using an appropriate USB cable. The controller and device sides of the EVM have different temperature limits as shown in #GUID-590F18A0-08F4-470E-9253-17933312E322/GUID-B7FD9CA8-FE98-4BCB-96DE-37F2A08B4448. These temperature limits are set by the onboard MSP430 on the controller and the TMP4718 ICs on the breakout points.
BOARD SECTION | CONDITIONS | TEMPERATURE RANGE |
---|---|---|
Controller Board | Recommended operating free-air temperature, TA | –40°C to 125°C |
Absolute maximum junction temperature, TJ |
95°C |
|
TMP4718 Breakout | Recommended operating free-air temperature, TA | –40°C to 125°C |
Absolute maximum junction temperature, TJ | –55°C to 150°C |