SNIU051 March 2023
The Data Capture tab reports the temperature from the TMP4718 device and the remote temperature sensor included on the EVM.
The top right panel of the Data Capture tab allows the user to configure the device address. See #GUID-E4CA8A23-3CAC-48B9-BDFC-3EE97EBAF4EC/GUID-B42CD07C-6A42-4CD8-A7C0-B569DDE305E8 for the device orderables and respective addresses. The evaluation board is populated with TMP4718ADGKR, which has I2C address 0x4C.
PART NUMBER | I2C ADDRESS |
---|---|
TMP4718ADGKR | 0x4C |
TMP4718BDGKR | 0x4D |
The current Local and Remote temperature values are read out in °C. The user can also control the polling rate and filestream save from the Data Capture tab. Offset and alert controls allow the user to input a value for these registers in both C and hex. This feature allows for simple and quick control of the register map settings.