SNIU052 November 2023
The TMP110 is TI's first X2SON packaged digital temperature sensor with I2C communication and alert/address options. The TMP110EVM allows users to evaluate the performance of the TMP110 digital temperature sensor. The TMP110EVM is designed to be used as is; using the evaluation module GUI. Alternatively, the sensor can be detached to be evaluated in the user's system. For this purpose, there are multiple alternatives to interface with the sensor for best user experience.