SNIU052 November 2023
The TMP110 is a digital output temperature sensor that is calibrated in production to achieve high accuracy in a small X2SON package. This device communicates in a two-wire environment compatible with SMBus and I2C interfaces. The device can be set to make continuous or one-shot conversions and can be ordered with an address or an alert pad as needed. This EVM showcases one of the alert devices with the default address of 0x48. For more information of the IC, please refer to the device data sheet. Table 2-3 includes some of the parameters of interest of the TMP110 to consider when using this EVM.
DEVICE SPECIFICATION | VALUE |
---|---|
Operating temperature range | -55°C to 150°C |
Temperature accuracy (-40°C to 125°C) | ± 1°C |
Temperature accuracy (-55°C to 150°C) | ± 2°C |
Operating supply range | 1.4 V to 5.5 V |