SNIU052 November 2023
The Information tab shows device details and features of the TMP110 and EVM details. The device information such as the block diagram, functional modes, and specifications of the sensor is found under the Device Information & Features tab. EVM details such as the schematic and legend are also shown under the EVM Details tab.