SNLA132G October   2011  – November 2020 DS90UB928Q-Q1 , DS90UB941AS-Q1 , DS90UB948-Q1 , DS90UH925Q-Q1 , DS90UH926Q-Q1 , DS90UH940N-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview of Internal Test Pattern Generation
    1. 2.1 Color Mode
    2. 2.2 Video Timing Modes
    3. 2.3 Clock Generation
    4. 2.4 Pattern Selection
    5. 2.5 Pattern Inversion
    6. 2.6 Auto-Scrolling
  4. 3Serial Control Bus Registers for Internal Test Pattern Generation
    1. 3.1 Direct Register Map
      1. 3.1.1 Control and Configuration
      2. 3.1.2 Indirect Access Address and Data
      3. 3.1.3 DS90Ux928Q-Q1/DS90UB924-Q1 Internal Clock Source
    2. 3.2 Indirect Register Map
      1. 3.2.1 General Control
      2. 3.2.2 Internal Timing Control
      3. 3.2.3 Auto-Scrolling Control
  5. 4Configuration Examples
    1. 4.1 Auto-Scrolling Configuration
    2. 4.2 Internal Default Timing Configuration
    3. 4.3 Custom Display Configuration
    4. 4.4 1080p60 with External Clock Example Configuration
    5. 4.5 Resolution Readback Example
  6. 5Conclusion
  7. 6References
  8. 7Revision History

Auto-Scrolling

The pattern generator supports an auto-scrolling mode, in which the output pattern cycles through a list of enabled pattern types. A sequence of up to 14 patterns (925Q/921/926Q) or up to 16 patterns (all other aforementioned devices) may be defined in the registers. The patterns may appear in any order in the sequence and may also appear more than once.

This feature is accessed through the device control registers described in Table 3-1.