SNLA224A June 2014 – January 2024 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1
To design an appropriate PoC network, consider the frequency range that the network must be able to filter. The operational frequency range of FPD-Link communication depends on the particular device pairing and mode configuration.
For example, a system using the DS90UB953-Q1 and DS90UB954-Q1 running in synchronous mode with a reference clock of 26 MHz will operate with a forward channel rate of 4.16 Gbps (up to 2.1 GHz) and a back channel of 50 Mbps (down to 25 MHz). So the chosen PoC network needs to support a frequency range of 25 MHz to 2.1 GHz. However, the same devices running in non-synchronous external clock mode with a reference clock of 26 MHz will operate with a forward channel rate of 2.08 Gbps (up to 1.04 GHz) and a back channel of 10 Mbps (down to 5 MHz). For this configuration, the chosen PoC network needs to support a frequency range of 5 MHz to 1.04 GHz. Understanding the operational frequency is particularly important for designs that may potentially support multiple configurations.
Table 4-2 shows some common SerDes configurations and their forward and back channel communication frequencies. The last column shows the frequency range that the PoC network must be able to filter. For additional details on device compatibility and mode configurations, please refer to the respective device data sheets.
Serializer | Deserializer | Mode | Clock | BC Frequency | FC Frequency | PoC Filter Frequency Range |
---|---|---|---|---|---|---|
DS90UB913A-Q1 | DS90UB914-Q1 | 12 Bit LF | 50 MHz | 2.5 MHz | 700 MHz | 1.25 MHz - 700 MHz |
DS90UB933-Q1 | DS90UB934-Q1 | 12 Bit | 100 MHz | 2.5 MHz | 935 MHz | 1.25 MHz - 935 MHz |
DS90UB933-Q1 | DS90UB954-Q1 | 10 Bit | 100 MHz | 2.5 MHz | 700 MHZ | 1.25 MHz - 700 MHZ |
DS90UB953-Q1 | DS90UB934-Q1 | DVP | 25 MHz | 2.5 MHz | 350 MHZ | 1.25 MHz - 350 MHZ |
DS90UB954-Q1 | Synchronous | 26 MHz | 50 MHz | 2.1 GHZ | 25 MHz - 2.1 GHZ | |
DS90UB954-Q1 | Non-Synchronous | 52 MHz | 10 MHz | 2.1 GHz | 5 MHz - 2.1 GHz |