If repeating link
up and link down between Dp83867 and another Link Partner behavior occur, please
follow this session for debug:
- Write register 0x001F to 4000 (software reset) and see if you are able to link
up.
- Check if DP83867 is able to link up with another TI giga-bit PHY.
- Check the Schematic and Layout Checklist session to make sure the
board design follow the recommendation.
- Read register 0x0013 bit[12] and register 0x0011 bit[12]. If both registers
indicate page received in 1Gbps communication. Write register 0x01D5 = F508 to
change DP83867PHY from low power mode to normal operational mode.
begin
// Check page recieved in 1Gbps communication
0012
0013
// changing from lower power mode to normal operational mode
01D5 F508
end