SNLA267A March 2019 – June 2019 DS90UB953-Q1 , DS90UB954-Q1 , DS90UB960-Q1
Using the correct resistor divider values at the MODE pin, the device will power up in synchronous mode. REFCLK (f0) is 25 MHz, which is the recommended value. Use Table 5 for reference. To calculate the CLK_OUT, see Section 4.2.
954 Back Channel Bit Rate:
953 Forward Channel Bit Rate:
953 CSI Throughput:
CSI Throughput per Lane:
MODE | 953 CLK_IN (MHz) | 954 REFCLK (MHz) | 954 BC RATE (Mbps) | 953 FORWARD (FC) RATE (Mbps) | 953 CSI THROUGHPUT | MAX CSI THROUGHPUT | MAX CSI/LANE | CLK_OUT |
---|---|---|---|---|---|---|---|---|
Synchronous | NA | fo | 2 × fo | fo × 160 | ≤ fo × 160 × 32/40 | 3.32 Gbps | 832 Mbps | FC / HS_CLK_DIV) × (M/N) |
Non Sync CLK_IN | f1 / CLKIN_DIV | NA | 10 Mbps | f1 × 80 | ≤ f1 × 80 × 32/40 | 3.32 Gbps | 832 Mbps | FC / HS_CLK_DIV) × (M/N) |
f2 / CLKIN_DIV | f2 × 40 | ≤ f2 × 40 × 32/40 | 3.32 Gbps | 832 Mbps | FC / HS_CLK_DIV) × (M/N) | |||
Non Sync AON | NA | NA | 10 Mbps | f3 × 80 | ≤ f3 × 80 × 32/40 | 3.32 Gbps | 832 Mbps | N/A |
POSSIBLE RANGE (MHz) | DIVIDE | |
---|---|---|
fo | 24 to 26 | N/A |
f1 | 25 to 52 | for CLKIN_DIV = 1 |
f2 | 50 to 104 | for CLKIN_DIV = 2 |
f3 | 48.4 to 51 | for CLKIN_DIV = 1, OSCCLK_SEL = 1 |