SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
The DS90Ux941AS-Q1 supports superframe options with the following formats:
For the first two options, the DS90Ux941AS-Q1 reorganizes the superframe into an alternating pixel format for easy splitting at the DS90Ux941AS-Q1 output. For the Alternate Pixel option, the superframe is already in the proper format for splitting.
For proper transition between operating modes, only enable 3D modes when the DSI input is disabled.