SNLA308A April   2019  – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1

 

  1.   Trademarks
  2. Introduction
  3. Superframe Requirements
    1. 2.1 Left/Right 3D Format
    2. 2.2 Alternate Line 3D Format
    3. 2.3 Alternate Pixel 3D Format
  4. Video Processing Status Monitoring
    1. 3.1 VIDEO_3D_STS Register (Address = 58h) [reset = 0h]
  5. Superframe Splitting
  6. Frame Cropping
    1. 5.1 Cropping Control Registers
      1. 5.1.1 CROP_START_X0_CROP_START_X0_P1 Register (Address = 36h) [reset = 0h]
      2. 5.1.2 CROP_START_X1_CROP_START_X1_P1 Register (Address = 37h) [reset = 0h]
      3. 5.1.3 CROP_STOP_X0_CROP_STOP_X0_P1 Register (Address = 38h) [reset = 0h]
      4. 5.1.4 CROP_STOP_X1_CROP_STOP_X1_P1 Register (Address = 39h) [reset = 0h]
      5. 5.1.5 CROP_START_Y0_CROP_START_Y0_P1 Register (Address = 3Ah) [reset = 0h]
      6. 5.1.6 CROP_START_Y1_CROP_START_Y1_P1 Register (Address = 3Bh) [reset = 0h]
      7. 5.1.7 CROP_STOP_Y0_CROP_STOP_Y0_P1 Register (Address = 3Ch) [reset = 0h]
      8. 5.1.8 CROP_STOP_Y1_CROP_STOP_Y1_P1 Register (Address = 3Dh) [reset = 0h]
    2. 5.2 Cropping Options
  7. Splitter Mode Pixel Clocks
    1. 6.1 SPLIT_CLK_CTL0_SPLIT_CLK_CTL0_P1 Register (Address = 3Eh) [reset = 81h]
    2. 6.2 SPLIT_CLK_CTL1_SPLIT_CLK_CTL1_P1 Register (Address = 3Fh) [reset = 2h]
  8. Programming Example
  9. Summary
  10. References
  11. 10Handling Interrupts With the DS90Ux941AS-Q1
    1. 10.1 Interrupt Control and Status (INTB and REM_INTB Pin)
    2. 10.2 Handling Interrupts in Splitter Mode Using Remote Interrupt Pin (REM_INTB)
    3. 10.3 REM_INTB_CTRL Register (Address = 30h) [reset = 0h]
  12. 11High-Speed GPIO Operation in Splitter Mode
    1. 11.1 Introduction
    2. 11.2 High-Speed Control Configuration
      1. 11.2.1 DES_CAP1 Registers (Address = 20h)
      2. 11.2.2 DES_CAP2 Registers (Address = 21h)
    3. 11.3 Back Channel Frequency Configuration
    4. 11.4 Splitter Mode GPIO
    5. 11.5 GPIO_0_Config Register (Address = Dh) [reset = 20h]
    6. 11.6 GPIO_1_and_GPIO_2_Config Register (Address = Eh) [reset = 0h]
    7. 11.7 GPIO_3_Config Register (Address = Fh) [reset = 0h]
  13.   Revision History

Introduction

The DS90Ux94x-Q1 family of devices incorporates both forward and reverse communication channels using one or two links. Forward channel data typically carries video information, but can also include additional bandwidth for other communications. The back channel signaling provides slower speed communication in the reverse direction. GPIO signals may be sent in both forward and reverse directions over either one or both links.