SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
CROP_START_Y1_CROP_START_Y1_P1 is described in Table 5-6.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 0h | Reserved. |
4-0 | CROP_START_Y_12:8__CROP_START_Y_P1_12:8 | R/W | 0h | Image Cropping Start Y position (bits 12:8). In Splitter or Independent 2:2 modes, this controls the selected FPD-Link III port. The Image Cropping Start Y position indicates the first video line to be forwarded when cropping is enabled. Video lines following the Start Y position are not forwarded, replaced with blank lines (DE is deasserted). Line positions range from 0 to N-1 where N is the number of lines in the frame. |