SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
The VIDEO_3D_STS register may be used to monitor the Left/Right video and Alternate Line video processing status for errors. If any processing error occurs, the register field is set to 1 and only cleared on read. It is important to read the register carefully based on the different splitting configuration for the LINE_MISMATCH field.