SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
CROP_STOP_Y0_CROP_STOP_Y0_P1 is described in Table 5-7.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CROP_STOP_Y_7:0__CROP_STOP_Y_P1_7:0 | R/W | 0h | Crop Stop Y0 Register. In Splitter or Independent 2:2 modes, this controls the selected FPD-Link III port. Image Cropping Stop Y position (bits 7:0). The Image Cropping Stop Y position indicates the last video line to be forwarded when cropping is enabled. Video lines following the Stop Y position are not forwarded, replaced with blank lines (DE is deasserted). Line positions range from 0 to N-1, where N is the number of lines in the frame. |