SNLA338A
January 2020 – August 2022
DP83826E
KSZ8081MNX/RNB to DP83826 System Rollover
Trademarks
1
Purpose
2
Required Changes
2.1
Strap Resistor Value
2.2
External Capacitor on Pin 2
2.3
Duplex Strap on Pin 16 (DP83826 Basic Mode)
2.4
Selecting 10M with Auto-Negotiation Enabled (DP83826 Basic Mode)
2.5
Configuring LED_1 for Tx and Rx Activity for EtherCAT Slave (DP83826 Basic Mode)
2.6
Thermal Pad Adjustments in Layout
2.7
Physical Layer ID Register
3
Potential Changes
3.1
MDIO Pull-Up Resistor on Pin 11
3.2
MDIO Register Writes
3.3
Capacitors on Center Tap of Magnetics
4
Informational Changes
5
Pinout Mapping
5.1
Pin Mapping
6
DP83826 Strap Configurations
6.1
Bootstrap Configurations
7
Revision History
2.3
Duplex Strap on Pin 16 (DP83826 Basic Mode)
No change is needed on pin 16 whether KSZ8081 was being used in Half-Duplex or Full-Duplex mode, DP83826 will be in the same mode as KSZ8081 for given circuit.
Table 2-3 Full/Half Duplex Comparison
Pin NO.
KSZ8081MNX/RNB
DP83826 Basic Mode
Pin 16
1: Half Duplex (Default)
0: Full Duplex
1: Half Duplex (Default)
0: Full Duplex