SNLA338A January 2020 – August 2022 DP83826E
This section describes feature differences between the DP83826 and KSZ8081.
Features | KSZ8081MNX/RNB | DP83826 |
---|---|---|
VDDIO | 1.8V, 2.5V, 3.3V | 1.8V, 3.3V |
NAND Tree Support | Supported | Not Supported |
PHY Broadcast Address | Supported | Not Supported |
MII Back-2-Back Mode | Supported | Supported in ENHANCED Mode for Repeater Functionality |
Slow Oscillator Mode | Supported | Supported - known as Deep Power Down Mode |