SNLA353 August 2020 DS90LV011A
The simulations will be done using Keysight ADS with the TI DS90LV011A IBIS model (ds90lv001atmf.ibs) that can be downloaded from the URL: https://www.ti.com/lit/zip/snlm047.
SubLVDS Driver Output Levels | ||||||||
---|---|---|---|---|---|---|---|---|
Parameter | Min | Typ | Max | Unit | ||||
VCMF Fixed Common Mode Voltage | 0.8 | 0.9 | 1 | V | ||||
VOD Differential Voltage Swing | 100 | 150 | 200 | mV |
SubLVDS Receiver Input Levels | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | Min | Typ | Max | Unit | |||||||
Input Voltage | 0.5 | 0.9 | 1.3 | V | |||||||
Threshold Voltage | -25 | 25 | mV | ||||||||
Termination Resistance Value | 80 | 100 | 120 | Ω |