SNLA364C March   2021  – June 2022 DP83TD510E

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. 1-V and 2.4-V p2p Mode Scripts
  5. Time-Domain Reflectometry
    1. 3.1 TDR Application Startup
      1. 3.1.1 TDR_CFG (Address = 0x001E) [Reset = 0x0000]
      2. 3.1.2 TDR_Fault_Status (Address = 0x030C) [Reset = 0x0000]
    2. 3.2 TDR Test Procedure
  6. Active Link Cable Diagnostics
    1. 4.1 ALCD Application Startup
    2. 4.2 ALCD Test Procedure
      1. 4.2.1 Cable Calibration
      2. 4.2.2 Cable Quality Measurement
  7. Signal Quality Indicator
    1. 5.1 SQI Application Startup
      1. 5.1.1 MSE Detection (Address = 0x0A85 ) [Reset = 0x0000]
    2. 5.2 SQI Test Procedure
  8. Cable Diagnostics Summary
  9. Loopback Modes
    1. 7.1 BISCR (Address = 0x0016) [Reset = 0x0100]
  10. Pseudo-Random Bit Sequence Functions
    1. 8.1 PRBS_CFG_1 (Address = 0x0119) [Reset = 0x0574]
    2. 8.2 PRBS_STATUS_4 (Address = 0x011F) [Reset = 0x0000]
  11. USB to MDIO Procedure
  12. 10IEEE 802.3cg PMA Compliance
  13. 11Revision History

TDR_Fault_Status (Address = 0x030C) [Reset = 0x0000]

Table 3-2 TDR_Fault_Status (Address = 0x030C) [Reset = 0x0000]
BitFieldTypeResetDescription
15:12

Reserved

R0x0
11 Peak_DetectR0x01b = Fault detected
0b = No fault detected
10

Peak_Sign

R0x01b = Open fault
0b = Short fault
9:0

Peak_Location

R0x0Fault Location in meters
Note: Bit 0x030C[10] is valid if 0x030C[11] is set (‘1b)