SNLA411 October   2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
    1. 1.1 System Block Diagram
    2. 1.2 Terminology
  4. TC10 Pin Descriptions
  5. Primary Functions of the PHY
    1. 3.1 Transition from Sleep to Wake-up mode
      1. 3.1.1 Local Wake Detection
      2. 3.1.2 WUP Transmission and Reception
    2. 3.2 Wake Forwarding
    3. 3.3 Transition to Sleep - Sleep Negotiation
      1. 3.3.1 Sleep Ack
      2. 3.3.2 Sleep Request
      3. 3.3.3 Sleep Silent
      4. 3.3.4 Sleep Fail
      5. 3.3.5 Sleep
      6. 3.3.6 Normal State
      7. 3.3.7 Other Transitions
        1. 3.3.7.1 Forced Sleep
        2. 3.3.7.2 Activity during Sleep Negotiation
        3. 3.3.7.3 Link Down during Sleep Negotiation
        4. 3.3.7.4 Sleep Silent to Standby
  6. Relevant Registers
  7. Power Supply Recommendation
    1. 5.1 Core Supply Network Recommendation
    2. 5.2 Networks with Shared Core Supplies
  8. Sequence of Events and Timing
    1. 6.1 Local Wake Timing
    2. 6.2 Remote Wake Timing
    3. 6.3 Successful Sleep Negotiation Timing
    4. 6.4 Sleep Abort Timing
    5. 6.5 WUR Timing
  9. Ethernet Network Wake-up
  10. Configuration for non-TC10 Applications
  11. Additional Features
    1. 9.1 WUR Initiation Through WAKE Pin
    2. 9.2 Programmable Wake-Forward Pulse Width
  12. 10Conclusion

Sleep Silent to Standby

Some systems might need PHY transitioning to Standby state after completing sleep negoitiation. DP83TC812/3 offers this feature which is disabled by default and can be enabled by programming 0x018B[1] = 0.

If this transition in needed, it has to be enabled before the start of sleep negotiation. Upon completion of the sleep negotiation, the PHY transitions to Standby state instead of Sleep state. INH doesn't transition to low in this case. It has to be noted that the exit from the standby state and transition to normal state is only by programming 0x018C register.