SNLA411 October 2022 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1
As mentioned in Section 3.2, WUR can be initiated through a register write. Apart from the register option, WUR can also be initiated from a PHY if a pulse of >40μs is driven on the WAKE pin of the PHY. To enable this feature, reg<0x017F>[15] = 1 should be programmed.