SNLA415 August   2022 DS160PT801

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2History
  5. 3Components of PCIe Communication
    1. 3.1 Root Complex
    2. 3.2 Repeater
    3. 3.3 Endpoints
  6. 4Signaling
    1. 4.1 PERST
    2. 4.2 WAKE and CLKREQ
    3. 4.3 REFCLK
  7. 5Link Training
    1. 5.1 Receiver Detect (Rx Detect)
    2. 5.2 Polling
    3. 5.3 Configuration
  8. 6Link Equalization
    1. 6.1 Phase 0 and 1
    2. 6.2 Phase 2 and 3
  9. 7Summary
  10. 8References

Repeater

A repeater is a signal conditioning device that ensures a good signal to reach to and from the root complex and PCIe endpoints. Repeaters can fall into two categories: retimers and redrivers. Both are common PCIe components used to maintain signal quality of high speed links and compensate for the loss of signal quality over the traces. Figure 3-1 shows it as the dark blue box that connects the root complex and PCIe endpoint and is referred as "Repeater."