SNLA423 March 2023 DP83826E
Verify the frequency and signal integrity. For link integrity the clock must be 25 MHz ±50 ppm in MII and RMII Master modes, 50-MHz ±50 ppm in RMII Slave mode.
If using a crystal as the clock source, probe the CLK_OUT signal. Probing the crystal can change the capacitive loading and therefore change the operational frequency. The default signal on CLK_OUT is a buffered version of the XI reference and will provide a representative measurement.