SNLA425A february 2023 – june 2023 DS160PR1601 , DS320PR1601
CTLE Index | Flat Gain | Reg. Range Offset 0x01 | Reg. Range Offset 0x03 |
---|---|---|---|
0 | -6dB | 0x80 | 0x00 |
0 | -4dB | 0x80 | 0x01 |
0 | -2dB | 0x80 | 0x03 |
0 | 0dB(Default) | 0x80 | 0x05 |
0 | 2dB | 0x80 | 0x07 |
1 | -6dB | 0x88 | 0x00 |
1 | -4dB | 0x88 | 0x01 |
1 | -2dB | 0x88 | 0x03 |
1 | 0dB(Default) | 0x88 | 0x05 |
1 | 2dB | 0x88 | 0x07 |
2 | -6dB | 0x98 | 0x00 |
2 | -4dB | 0x98 | 0x01 |
2 | -2dB | 0x98 | 0x03 |
2 | 0dB(Default) | 0x98 | 0x05 |
2 | 2dB | 0x98 | 0x07 |
Default | -6dB | 0x00 | 0x00 |
Default | -4dB | 0x00 | 0x01 |
Default | -2dB | 0x00 | 0x03 |
Default | 0dB(Default) | 0x00 | 0x05 |
Default | 2dB | 0x00 | 0x07 |
5 | -6dB | 0x00 | 0x08 |
5 | -4dB | 0x00 | 0x09 |
5 | -2dB | 0x00 | 0x0B |
5 | 0dB(Default) | 0x00 | 0x0D |
5 | 2dB | 0x00 | 0x0F |
6 | -6dB | 0x08 | 0x08 |
6 | -4dB | 0x08 | 0x09 |
6 | -2dB | 0x08 | 0x0B |
6 | 0dB(Default) | 0x08 | 0x0D |
6 | 2dB | 0x08 | 0x0F |
7 | -6dB | 0x10 | 0x08 |
7 | -4dB | 0x10 | 0x09 |
7 | -2dB | 0x10 | 0x0B |
7 | 0dB(Default) | 0x10 | 0x0D |
7 | 2dB | 0x10 | 0x0F |
8 | -6dB | 0x18 | 0x18 |
8 | -4dB | 0x18 | 0x19 |
8 | -2dB | 0x18 | 0x1B |
8 | 0dB(Default) | 0x18 | 0x1D |
8 | 2dB | 0x18 | 0x1F |
9 | -6dB | 0x20 | 0x18 |
9 | -4dB | 0x20 | 0x19 |
9 | -2dB | 0x20 | 0x1B |
9 | 0dB(Default) | 0x20 | 0x1D |
9 | 2dB | 0x20 | 0x1F |
10 | -6dB | 0x29 | 0x38 |
10 | -4dB | 0x29 | 0x39 |
10 | -2dB | 0x29 | 0x3B |
10 | 0dB(Default) | 0x29 | 0x3D |
10 | 2dB | 0x29 | 0x3F |
11 | -6dB | 0x31 | 0x38 |
11 | -4dB | 0x31 | 0x39 |
11 | -2dB | 0x31 | 0x3B |
11 | 0dB(Default) | 0x31 | 0x3D |
11 | 2dB | 0x31 | 0x3F |
12 | -6dB | 0x41 | 0x38 |
12 | -4dB | 0x41 | 0x39 |
12 | -2dB | 0x41 | 0x3B |
12 | 0dB(Default) | 0x41 | 0x3D |
12 | 2dB | 0x41 | 0x3F |
13 | -6dB | 0x51 | 0x38 |
13 | -4dB | 0x51 | 0x39 |
13 | -2dB | 0x51 | 0x3B |
13 | 0dB(Default) | 0x51 | 0x3D |
13 | 2dB | 0x51 | 0x3F |
14 | -6dB | 0x52 | 0x78 |
14 | -4dB | 0x52 | 0x79 |
14 | -2dB | 0x52 | 0x7B |
14 | 0dB(Default) | 0x52 | 0x7D |
14 | 2dB | 0x52 | 0x7F |
15 | -6dB | 0x5B | 0x78 |
15 | -4dB | 0x5B | 0x79 |
15 | -2dB | 0x5B | 0x7B |
15 | 0dB(Default) | 0x5B | 0x7D |
15 | 2dB | 0x5B | 0x7F |
16 | -6dB | 0x64 | 0x78 |
16 | -4dB | 0x64 | 0x79 |
16 | -2dB | 0x64 | 0x7B |
16 | 0dB(Default) | 0x64 | 0x7D |
16 | 2dB | 0x64 | 0x7F |
17 | -6dB | 0x6D | 0x78 |
17 | -4dB | 0x6D | 0x79 |
17 | -2dB | 0x6D | 0x7B |
17 | 0dB(Default) | 0x6D | 0x7D |
17 | 2dB | 0x6D | 0x7F |
18 | -6dB | 0x76 | 0x78 |
18 | -4dB | 0x76 | 0x79 |
18 | -2dB | 0x76 | 0x7B |
18 | 0dB(Default) | 0x76 | 0x7D |
18 | 2dB | 0x76 | 0x7F |
19 | -6dB | 0x7F | 0x78 |
19 | -4dB | 0x7F | 0x79 |
19 | -2dB | 0x7F | 0x7B |
19 | 0dB(Default) | 0x7F | 0x7D |
19 | 2dB | 0x7F | 0x7F |