SNLA426 june 2023 DS320PR1601 , DS320PR410
Unterminated pins create resonance and propagate cross talk. These resonances can couple to the high-speed lanes. Care needs be taken to AC terminate these signals. All auxiliary or unused signals must be terminated though a nominal 42.9 Ω Resistor in series with a 1.0 pF ± 20% Capacitor. This provides AC short preventing propagation of the resonance.
Pin | Signal |
---|---|
X1 Add-In-Card | |
B12 | CLKREQ# |
B17 | PRSNT# |
X4 Add-In-Card | |
A19 | MFG |
A32 | RSVD |
B30 | PWRBRK# |
B31 | PRSNT2# |
X8 Add-In-Card | |
A33 | RSVD |
B49 | PRSNT2# |
X16 Add-In-Card | |
A50 | RSVD |
B81 | PRSNT2# |
B82 | RSVD |
Notes: