SNLA431 January 2024 DP83TC812R-Q1 , DP83TC812S-Q1
Meeting the power up timing requirements given in the data sheet is imperative for correct operation of the PHY. Failure to meet the power up timing requirements can lead to an inability to achieve link, read and write issues, or a completely non-operational PHY. Given below are the power up and reset timing requirements for the DP83TC812. Measure each of the following items on an oscilloscope to verify that every item is met.
PARAMETER |
MIN |
NOM |
MAX |
UNIT |
|
---|---|---|---|---|---|
T5.1 |
Supply ramp time: For all supplies |
0.2 |
0.8 |
ms |
|
T5.3 |
XTAL Startup / Settling: Powerup to XI good/stabilized |
0.35 |
ms |
||
T5.4 |
Oscillator stabilization time from power up |
10 |
ms |
||
T5.5 |
Post power-up to SMI ready: Post Power-up wait time required before MDC preamble can be sent for register access |
10 |
ms |
||
T5.6 |
Power-up to Strap latch-in |
10 |
ms |
||
T5.7 |
CLKOUT Startup/Settling: Powerup to CLKOUT good/stabilized |
10 |
ms |
||
T5.8 |
Power-up to idle stream |
10 |
ms |
PARAMETER |
MIN |
NOM |
MAX |
UNIT |
|
---|---|---|---|---|---|
T6.1 |
Reset Pulse Width: Minimum Reset pulse width to be able to reset |
720 |
us |
||
T6.2 |
Reset to SMI ready: Post reset wait time required before MDC preamble can be sent for register access |
1 |
ms |
||
T6.3 |
Reset to Strap latch-in: Hardware configuration pins transition to output drivers |
40 |
us |
||
T6.4 |
Reset to idle stream |
1800 |
us |