SNLA443 December 2023 DP83869HM
In some cases, other devices on the board (for example, the MAC) pull or drive these pins unexpectedly. Confirm that these signals are in the range of the target voltages described in the data sheet. Measurements can be made during power up and after power up when the RESET_N signal is asserted.
For further confirmation, the strap values can be read from the registers. The values are available in register 0x006E (STRAP_STS).