SNLA443 December   2023 DP83869HM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1DP83869 Application Overview
  5. 2Troubleshooting the Application
    1. 2.1 Configuring Correct Operational Mode
    2. 2.2 Schematic and Layout Checklist
    3. 2.3 Component Checklist
    4. 2.4 Peripheral Pin Checks
      1. 2.4.1 Power Supplies
      2. 2.4.2 RBIAS Voltage and Resistance
      3. 2.4.3 Probe the XI Clock
      4. 2.4.4 Probe the RESET_N Signal
      5. 2.4.5 Probe the Strap Pins During Initialization
      6. 2.4.6 Probe the Serial Management Interface Signals (MDC, MDIO)
      7. 2.4.7 Probe the MDI Signals
    5. 2.5 Built-In Self Test with Various Loopback Modes
    6. 2.6 Debugging MAC Interface
      1. 2.6.1 RGMII
      2. 2.6.2 SGMII
  6. 3Operational Mode Clarification
    1. 3.1 Bridge Modes
    2. 3.2 Fiber Configuration
      1. 3.2.1 Fiber Registers
  7. 4Tools and References
    1. 4.1 DP83869HM Register Access
    2. 4.2 Extended Register Access
      1. 4.2.1 Read (No Post Increment) Operation
      2. 4.2.2 Write (No Post Increment) Operation
    3. 4.3 Software and Driver Debug on Linux
      1. 4.3.1 Common Terminal Outputs
  8. 5Summary
  9. 6References

Write (No Post Increment) Operation

To write a register in the extended register set:

Instruction Example: Set reg 0x0170 = 0C50

1. Write the value 0x001F (address function field = 00, DEVAD = 31) to register REGCR (0x0D).

Write register 0x0D to value 0x001F

2. Write the desired register address to register ADDAR (0x0E).

Write register 0x0E to value 0x0170

3. Write the value 0x401F (data, no post increment function field = 01, DEVAD = 31) to register REGCR.

Write register 0x0D to value 0x401F
4. Write the content of the desired extended register set register to register ADDAR.

Write register 0x0E to value 0x0C50

Subsequent writes to register ADDAR (step 4) continue to rewrite the register selected by the value in the address register.

Note: Steps (1) and (2) can be skipped if the address register was previously configured.