SNLA443 December 2023 DP83869HM
Magnetics:
The following guidelines are the main specifications to reference for compatible magnetics:
PARAMETER | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|
Turns Ratio | ±2% Tolerance | 1:1 | - |
Insertion Loss | 1-100 MHz | -1 | dB |
Return Loss | 1-30 MHz | -16 | dB |
30-60 MHz | -12 | dB | |
60-80 MHz | -10 | dB | |
Differential to Common Mode Rejection | 1-50 MHz | -30 | dB |
60-150 MHz | -20 | dB | |
Crosstalk | 30 MHz | -35 | dB |
60 MHz | -30 | dB | |
Open Circuit Inductance | 8-mA DC Bias | 350 | μH |
Isolation | HPOT | 1500 | Vrms |
Crystal or Oscillator
The following guidelines are the main specifications to reference for compatible crystals and oscillators:
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Including operational temperature, aging, and other factors | ±100 | ppm | ||
Load Capacitance | 15 | 40 | pF | ||
ESR | 50 | ohm |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Operational temperature, 1 year aging | ±100 | ppm | ||
Rise and Fall Time | 20% - 80% | 5 | ns | ||
Symmetry | Duty cycle | 40% | 60% |