SNLA445 November   2023 LMK6H

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Test Setup
  6. 3Test Procedure
  7. 4Explanation of TI's PCIe Compliance Tool
  8. 5LMK6H Test Results
    1. 5.1 LMK6H Test Results Summary
    2. 5.2 PCIe Tool Input File Waveforms for the LMK6H
    3. 5.3 LMK6H Detailed Jitter Measurements
  9. 6Summary
  10. 7References

PCIe Tool Input File Waveforms for the LMK6H

Figure 5-1 illustrates the output phase noise curve of the 100 MHz variants of LMK6H (LMK6HA10000ADLER, LMK6HA10000ADLFR, and LMK6HA10000BDLFR), and Figure 5-2 illustrates the time domain trace. Both of these waveforms are inputted into TI's PCIe Compliance Tool (found within TI's TICS Pro Software, more information in Section 4) to determine PCIe compliance.

GUID-20231109-SS0I-T0PS-4J3X-7T09ZXZN43ZV-low.pngFigure 5-1 Output Phase Noise Curve from the LMK6H
GUID-20231114-SS0I-MNRF-SQ4N-2ZXMPFL8R9GR-low.pngFigure 5-2 Output Time Domain Plot from the LMK6H