SNLA447 November 2023 LMK6H , LMKDB1108 , LMKDB1120
Enterprise systems are demanding cleaner clocks since data centers are using higher data rates. This report demonstrates PCI Express (PCIe) compliance for the LMKDB1xxx family of buffers using the LMK6HA10000ADLER, LMK6HA10000ADLFR, and LMK6HA10000BDLFR BAW oscillator as an input clock, which verifies that these devices can be used together in such systems.