SNLA467 July 2024 TDP2004
In the SMBus, I2C Primary mode, GAIN/SDA is the 3.3V SMBUS/I2C data and TEST/SCL is the 3.3V SMBUS/I2C clock. Both require an external 1kΩ to 5kΩ pullup resistor per the SMBus, I2C interface standard.
The TDP2004 automatically reads the initial configuration setting from an external EEPROM (SMBus 8-bit address 0xA0) at power up. Multiple TDP2004 can be cascaded to read from single EEPROM. Tie the READ_EN_N pin of the first device low (GND) to automatically initiate EEPROM read at power up. DONEn of the first device can be fed into READ_EN_N of the next device with 4.7kΩ pullup resistors. Leave the DONEn pin of the final device floating, or connect the pin to a microcontroller input to monitor the completion of the final EEPROM read.