SNLA467 July 2024 TDP2004
To select CTLE index 2 with Flat Gain of 0dB on all channels:
Broadcast write to Device 0 and Device 1 Bank 0 registers at Channel register 0x81 (Channel base register 0x80 + EQ Control register 0ffset 0x01) with a value of 0x98.Broadcast write to Device 0 and Device 1 Bank 0 registers at Channel register 0x83 (Channel base register 0x80 + EQ/Gain Control register 0ffset 0x03) with a value of 0x05