SNLA467 July 2024 TDP2004
To select CTLE Index 2 with Flat Gain of 0dB on a single channel (Channel 0):
Write to Channel 0 register on Device 0 Bank 0 and Device 1 Bank 0 registers at Channel register 0x01 (Channel 0 base register 0x00 + EQ Control register 0ffset 0x01) with a value of 0x98. – Write to Channel 0 register on Device 0 Bank 0 and Device 1 Bank 0 registers at Channel register 0x03 (Channel 0 base register 0x00 + EQ/Gain Control register 0ffset 0x03) with a value of 0x05