SNLA467 July 2024 TDP2004
In pin strap mode, EQ0/ADDR0 and EQ1/ADDR1 set the receiver linear equalization (CTLE) boost for channels 0-3. The GAIN/SDA sets the flat gain (DC and AC) from the input to the output of the TDP2004 for channels 0-3. The TEST/SCL is the TI test mode and must be left floating. For detailed pin strap mode configuration, please refer to the TDP2004 Schematic Checklist, application note.