SNLA474A October   2024  – October 2024 DS90UB971-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Typical Test Standards Overview
    1. 2.1 ISO 10605 Standard
    2. 2.2 Performance Status Categorization
  6. FPD-Link Hardware Optimizations
    1. 3.1 Connector Grounding
    2. 3.2 PCB to Enclosure Grounding
    3. 3.3 MODE Selection
  7. FPD-Link Software Optimizations
    1. 4.1 LOCK Detection Tuning
    2. 4.2 Parity Error Handling
    3. 4.3 Forward Error Correction
      1. 4.3.1 FEC Test Capabilities
  8. Optimization Test Data
    1. 5.1 Baseline Hardware - No Software Optimization
    2. 5.2 Optimized Hardware - No Software Optimization
    3. 5.3 Optimized Hardware and Software
  9. Example Scripts for Software Optimization
  10. Additional System Level Software Options
  11. Summary
  12. References
  13. 10Revision History

Introduction

System level ESD testing is a common requirement across a wide range of global automotive OEM. The goals of system level ESD testing are typically two-fold: to make sure that the electrical components within the module do not sustain damage, and to evaluate application level performance during the ESD events. A common misconception regarding system level ESD testing is that the application level performance can relate to the specified ESD ratings in a component data sheet (example. IEC 6100-4-2, HBM, CDM, etc.) The data sheet specified ESD ratings only describe the IC capability to withstand energy discharge to the pins of the device without sustaining damage. This rating is primarily useful for understanding the chip handling and assembly requirements, but critically the rating does not take into account any aspect of application level performance such as data loss. Understand that the application level performance of high speed copper links under EMI/ESD stress is heavily related to the system design. This guide includes TI's recommendations for maximizing immunity performance through strong hardware design practice and software settings optimization.