SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
Pins D11 (ADDR0) and D1 (ADDR1) are connected such that the 8-bit SMBus address for both DS250DF410 and DS560MB410 is 0x30 by default. Strap resistors R2, R3, R13, and R14 can be populated/depopulated with different values to select a different SMBus address. The four defined strap options are:
7-BIT TARGET ADDRESS | 8-BIT WRITE ADDRESS | REQUIRED ADDRESS PIN STRAP VALUE | |
---|---|---|---|
ADDR1 | ADDR0 | ||
0x18 | 0x30 | 0 | 0 |
0x19 | 0x32 | 0 | R |
0x1A | 0x34 | 0 | F |
0x1B | 0x36 | 0 | 1 |
0x1C | 0x38 | R | 0 |
0x1D | 0x3A | R | R |
0x1E | 0x3C | R | F |
0x1F | 0x3E | R | 1 |
0x20 | 0x40 | F | 0 |
0x21 | 0x42 | F | R |
0x22 | 0x44 | F | F |
0x23 | 0x46 | F | 1 |
0x24 | 0x48 | 1 | 0 |
0x25 | 0x4A | 1 | R |
0x26 | 0x4C | 1 | F |
0x27 | 0x4E | 1 | 1 |