SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
TI has one 4-channel retimer and one 4-channel redriver which support 25G Ethernet. These devices, DS250DF410 and DS560MB410 respectively, both use a 6mm × 6mm, 101-pin BGA package and are nearly pin-to-pin compatible. A single board codesign can implement either device, allowing designers to perform system-level testing before determining if the retimer or redriver is better designed for a particular application.
Table 3-4 shows a comparison of features between DS250DF410 and DS560MB410.
Type | DS250DF410 | DS560MB410 |
---|---|---|
Equalization capability | 35dB | 18dB |
Receiver equalization | CTLE and DFE | CTLE |
Transmitter equalization | 3-tap FIR filter | None |
Signal chain linearity | Nonlinear | Linear |
Crosspoint | 2x2 crosspoint | 2x2 crosspoint |
Crosspoint control | Register | Register or MUX pins |
Calibration clock | 25MHz clock required | Not required, can buffer 25MHz clock |
Supply voltage | 2.5V | 2.5V |
Maximum current | 665mA | 364mA |