SNLA475 October 2024 DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810 , DS560MB410
DS2x0DF810 requires a 25MHz (±100PPM) 2.5V single-ended clock from external oscillator to be connected to pin E1 (CAL_CLK_IN). A 25MHz oscillator Y1 is included in the codesign schematic example. Pin E15 (CAL_CLK_OUT) outputs a 2.5V buffered replica of the calibration clock input for connecting multiple devices in a daisy-chained fashion.
DS280BR8x0 and DS280MB810 do not require an external calibration clock. Pin E1 (CAL_CLK_IN) can optionally support a 25MHz input clock. Pin E15 (CAL_CLK_OUT) outputs a 2.5V buffered replica of the calibration clock input.
There are two options regarding calibration clock connections to DS280BR8x0 and DS280MB810 within this codesign example.