SNLS044D May 2000 – July 2016 DS90LV047A
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage (VCC) | −0.3 | 4 | V | ||
Input voltage (DIN) | −0.3 | VCC + 0.3 | V | ||
Enable input voltage (EN, EN*) | −0.3 | VCC + 0.3 | V | ||
Output voltage (DOUT+, DOUT–) | −0.3 | 3.9 | V | ||
Short-circuit duration | (DOUT+, DOUT–) | Continuous | |||
Maximum package power dissipation at +25°C | D0016A package | 1088 | mW | ||
PW0016A package | 866 | ||||
Derate D0016A package | above +25°C | 8.5 | mW/°C | ||
Derate PW0016A package | above +25°C | 6.9 | |||
Lead temperature | Soldering (4 s) | 260 | °C | ||
Maximum junction temperature | 150 | °C | |||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge(1) | Human-body model (HBM) | ±10000 | V |
Machine Model | ±1200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 3 | 3.3 | 3.6 | V | |
Operating free air temperature, TA | −40 | 25 | 85 | °C |
THERMAL METRIC(1) | DS90LV047A | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 114 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51 | °C/W |
RθJB | Junction-to-board thermal resistance | 59 | °C/W |
ψJT | Junction-to-top characterization parameter | 8 | °C/W |
ψJB | Junction-to-board characterization parameter | 58 | °C/W |
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOD1 | Differential output voltage | RL = 100 Ω (Figure 17) | DOUT−
DOUT+ |
250 | 310 | 450 | mV |
ΔVOD1 | Change in magnitude of VOD1 for complementary output states | 1 | 35 | |mV| | |||
VOS | Offset voltage | 1.125 | 1.17 | 1.375 | V | ||
ΔVOS | Change in magnitude of VOS for complementary output states | 1 | 25 | |mV| | |||
VOH | Output high voltage | 1.33 | 1.6 | V | |||
VOL | Output low voltage | 0.9 | 1.02 | V | |||
VIH | Input high voltage | DIN, EN, EN* | 2 | VCC | V | ||
VIL | Input low voltage | GND | 0.8 | V | |||
IIH | Input high current | VIN = VCC or 2.5 V | −10 | 2 | +10 | µA | |
IIL | Input low current | VIN = GND or 0.4 V | −10 | −2 | +10 | µA | |
VCL | Input clamp voltage | ICL = −18 mA | −1.5 | −0.8 | V | ||
IOS | Output short-circuit current(4) | ENABLED, DIN = VCC, DOUT+ = 0 V or DIN = GND, DOUT− = 0 V |
DOUT−
DOUT+ |
−4.2 | −9 | mA | |
IOSD | Differential output short-circuit current(4) | ENABLED, VOD = 0 V | −4.2 | −9 | mA | ||
IOFF | Power-off leakage | VOUT = 0 V or 3.6 V, VCC = 0 V or Open | −20 | ±1 | 20 | µA | |
IOZ | Output TRI-STATE current | EN = 0.8 V and EN* = 2.0 V VOUT = 0 V or VCC |
−10 | ±1 | 10 | µA | |
ICC | No load supply current drivers enabled | DIN = VCC or GND | VCC | 4 | 8 | mA | |
ICCL | Loaded supply current drivers enabled | RL = 100 Ω all channels, DIN = VCC or GND (all inputs) | 20 | 30 | mA | ||
ICCZ | No load supply current drivers disabled | DIN = VCC or GND, EN = GND, EN* = VCC |
2.2 | 6 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHLD | Differential propagation delay high to low | RL = 100 Ω, CL = 15 pF (Figure 18 and Figure 19) |
0.5 | 0.9 | 1.7 | ns |
tPLHD | Differential propagation delay low to high | 0.5 | 1.2 | 1.7 | ns | |
tSKD1 | Differential pulse skew |tPHLD − tPLHD|(4) | 0 | 0.3 | 0.4 | ns | |
tSKD2 | Channel-to-channel skew(5) | 0 | 0.4 | 0.5 | ns | |
tSKD3 | Differential part-to-part skew(6) | 0 | 1 | ns | ||
tSKD4 | Differential part-to-part skew(7) | 0 | 1.2 | ns | ||
tTLH | Rise time | 0.5 | 1.5 | ns | ||
tTHL | Fall time | 0.5 | 1.5 | ns | ||
tPHZ | Disable time high to Z | RL = 100 Ω, CL = 15 pF (Figure 20 and Figure 21) |
2 | 5 | ns | |
tPLZ | Disable time low to Z | 2 | 5 | ns | ||
tPZH | Enable time Z to high | 3 | 7 | ns | ||
tPZL | Enable time Z to low | 3 | 7 | ns | ||
fMAX | Maximum operating frequency(8) | 200 | 250 | MHz |